Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TH/U 1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

TH/U 1.1

General Information

  • Extended Product Type:
    TH/U 1.1
  • Product ID:
    2CKA006137A0023
  • EAN:
    4011395219836
  • Catalog Description:
    TH/U 1.1 Transponder bracket, Millenium
  • Long Description:
    For ABB i-bus® KNX External supply: 12-24 AC/DC Absorption: max 10 mA from the BUS. External supply to be sized for 3-W peak. Ambient conditions: class 3k5 (indoor rooms and dry rooms). Relative humidity: max 90% (non condensating).

Additional Information

  • Country of Origin:
    Germany (DE)
  • EAN:
    4011395219836
  • Invoice Description:
    TH/U 1.1 Transponder bracket, Millenium
  • Minimum Order Quantity:
    1 piece
  • Product Main Type:
    Millenium
  • Product Name:
    Transponder bracket, Millenium
  • Product Net Height:
    44 m
  • Product Net Weight:
    999 kg
  • Product Net Width:
    44 m
  • Replaced Product ID (OLD):
    6137-0-0023
  • Selling Unit of Measure:
    piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links