Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6138/11-83-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6138/11-83-500

General Information

  • Extended Product Type:
    6138/11-83-500
  • Product ID:
    2CKA006138A0005
  • EAN:
    4011395116135
  • Catalog Description:
    6138/11-83-500 Room temperature controller, fan coil with display, SM with integrated bus coupler
  • Long Description:
    Control element for room temperature control with LCD and 5 operating buttons. Used for single-room temperature control in heating and air-conditioning technology. The controller is a constant room temperature controller for ventilator convectors (fan coils) in 2-pipe and 4-pipe systems and conventional heating or cooling systems. The room temperature controller works in both heating and cooling mode. The fan stage can be switched manually or in automatic mode. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Heating, Ventilation and Air Conditioning » Thermostats

Ordering

  • EAN:
    4011395116135
  • Customs Tariff Number:
    90321020
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815216
  • E-Number (Sweden):
    1751222

Dimensions

  • Product Net Depth / Length:
    0.02 m
  • Product Net Height:
    0.081 m
  • Product Net Width:
    0.081 m
  • Product Net Weight:
    0.065 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395116135
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Height:
    0.091 m
  • Package Level 1 Width:
    0.038 m
  • Package Level 1 Gross Weight:
    80 g

Technical

  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP20
  • Mounting Type:
    Surface Mounted
  • Screen Size:
    2.52 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC001101 - Room temperature controller for bus system
  • ETIM 6:
    EC001101 - Room temperature controller for bus system
  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds