Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6146/10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6146/10

General Information

  • Extended Product Type:
    6146/10
  • Product ID:
    2CKA006146A0022
  • EAN:
    4011395085066
  • Catalog Description:
    6146/10 Brightness, temperature switch 3gang
  • Long Description:
    For detecting and controlling the brightness and temperature. Threshold switch for controlling switching, dimming and blind actuators depending on the ambient brightness and/or temperature. Ability to disable one or more threshold switches. The bus connection is made via a bus terminal.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Lighting Control » Light Level Sensors

Ordering

  • EAN:
    4011395085066
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.054 m
  • Product Net Height:
    0.11 m
  • Product Net Width:
    0.072 m
  • Product Net Weight:
    178 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395085066
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Gross Weight:
    178 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000926 - Physical sensor for bus system
  • ETIM 6:
    EC000926 - Physical sensor for bus system
  • ETIM 7:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds