Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6197/52-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6197/52-101-500

General Information

  • Extended Product Type:
    6197/52-101-500
  • Product ID:
    2CKA006197A0040
  • EAN:
    4011395163719
  • Catalog Description:
    6197/52-101-500 Universal dimming actuator 1 x 1260 W/VA 1gang
  • Long Description:
    Universal dimming actuator for controlling incandescent lamps, 230 V tungsten halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. Outputs automatically recognise the connected load. In addition, the operating mode can be selected manually. Status indication of the channels via LED. Direct manual operation with / without KNX voltage connected or in an unprogrammed status possible. Incl. 10 logic channels (light scene actuator, sequence actuator, logic gates, etc.).

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Lighting Control » Universal Dim Actuators

Ordering

  • Replacement Product ID (NEW):
    2CKA006197A0051
  • EAN:
    4011395163719
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1751077

Dimensions

  • Product Net Depth / Length:
    0.064 m
  • Product Net Height:
    0.09 m
  • Product Net Width:
    0.144 m
  • Product Net Weight:
    0.336 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395163719
  • Package Level 1 Depth / Length:
    0.179 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Gross Weight:
    463 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC001095 - Light control unit for bus system
  • ETIM 6:
    EC001094 - Dimming actuator for bus system
  • ETIM 7:
    EC001094 - Dimming actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds