Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CSE/U0.1.11.CK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CSE/U0.1.11.CK

General Information

  • Extended Product Type:
    CSE/U0.1.11.CK
  • Product ID:
    2CKA006199A0511
  • EAN:
    4011395339251
  • Catalog Description:
    CSE/U0.1.11.CK Removal protection
  • Long Description:
    Removal protection for Keypad KK/U4.xx.11 in combination with Bus coupler unit KNX (BA/U1.0.11) or Bus coupler unit free@home (BAU-F-0.11).

Technical

  • Compatible Bus Systems:
    KNX (TP)
    free@home (TP)
  • Product Range:
    free@home
    KNX
    flexTronics
  • Color:
    metal clad
  • Number of Batteries:
    0

Material Compliance

  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    8.6 mm
  • Product Net Depth / Length:
    85 mm

Classifications

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links