Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RTC-F-1.PB-508-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RTC-F-1.PB-508-WL

General Information

  • Extended Product Type:
    RTC-F-1.PB-508-WL
  • Product ID:
    2CKA006200A0127
  • EAN:
    4011395216163
  • Catalog Description:
    RTC-F-1.PB-508-WL WL-Room thermostat
  • Long Description:
    Heating/cooling operation. Communication with the free@home system is carried out wireless. Control element with room temperature controller function. With display of set-value temperature. In connection with temperature sensor 6226/T the integrated room temperature controller can be fitted with a remote sensor. Only to be used in combination with ABB-free@home® room temperature controller cover plates 6235-xxx. With fixing claws.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Compatible Bus Systems:
    free@home wireless
  • Product Range:
    free@home
  • Battery Weight:
    0 g
  • Application Function:
    Data Communication / Multimedia

Material Compliance

  • RoHS Information:
    2CKA200000E4813
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.086 kg
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143133
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links