Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SU-F-2.0.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SU-F-2.0.1

General Information

  • Extended Product Type:
    SU-F-2.0.1
  • Product ID:
    2CKA006220A0118
  • EAN:
    4011395180082
  • Catalog Description:
    SU-F-2.0.1 Sensor unit, 2gang for ABB-free@home®
  • Long Description:
    For transmitting switching, push-button, dimming and blind commands to an ABB-free@home® actuator. For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. The bus can be connected via enclosed terminal block.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » User Operation - Push Button Coupling Units » Push Button Coupling Units

Ordering

  • EAN:
    4011395180082
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815504
  • E-Number (Sweden):
    1701052

Dimensions

  • Product Net Depth / Length:
    0.023 m
  • Product Net Height:
    0.071 m
  • Product Net Width:
    0.071 m
  • Product Net Weight:
    0.046 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395180082
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Height:
    0.073 m
  • Package Level 1 Width:
    0.036 m
  • Package Level 1 Gross Weight:
    66 g

Technical

  • Compatible Bus Systems:
    free@home
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000672 - Touch sensor for bus system
  • ETIM 6:
    EC000672 - Touch sensor for bus system
  • ETIM 7:
    EC000672 - Touch sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds