Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SRL-1-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SRL-1-84

General Information

  • Extended Product Type:
    SRL-1-84
  • Product ID:
    2CKA006220A0142
  • EAN:
    4011395181843
  • Catalog Description:
    SRL-1-84 Rocker 1gang, with "Light" icon
  • Long Description:
    As cover for ABB-free@home® sensor units (e.g. 6221/1.0) and sensor/actuator units (e.g. 6211/1). As cover for KNX 2gang push-button coupling unit (6108/06-500).

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » User Operation - Solo » Rockers 1 fold
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - Solo / alpha for Push Button Coupling Units » Rockers 1 fold

Ordering

  • EAN:
    4011395181843
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1701064

Dimensions

  • Product Net Weight:
    0.017 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Depth / Length:
    0.108 m
  • Package Level 1 Height:
    0.072 m
  • Package Level 1 Width:
    0.108 m
  • Package Level 1 Gross Weight:
    169 g

Technical

  • Mounting Type:
    Miscellaneous

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC002253 - Touch rocker for bus system
  • ETIM 6:
    EC002253 - Touch rocker for bus system
  • ETIM 7:
    EC002253 - Touch rocker for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds