Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SAP-S-127.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SAP-S-127.1

General Information

  • Extended Product Type:
    SAP-S-127.1
  • Product ID:
    2CKA006220A0240
  • EAN:
    4011395187432
  • Catalog Description:
    SAP-S-127.1 System Access Point for ABB-free@home®
  • Long Description:
    For commissioning and remote control of the ABB-free@home® system. Allows the execution of astro and time programs. Commissioning and remote control is executed via the web interface or app. No additional commissioning software is required. Easy commissioning with WLAN ad-hoc mode. Connection to the home network via WLAN client mode or via CAT cable. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B8551
  • Rated Voltage (Ur):
    127 V
  • Auxiliary Voltage AC/DC:
    127 V AC/DC
  • Rated Frequency (f):
    50...60 Hz
  • Communication Interface:
    Ethernet
  • Product Range:
    free@home

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    17 cm
  • Product Net Height:
    11 cm
  • Product Net Depth / Length:
    3.1 cm
  • Product Net Weight:
    0.279 kg

Ordering

  • Replacement Product ID (NEW):
    2CKA006200A0130
  • Replaced Product ID (OLD):
    6220-0-0240

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links