Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6226/T

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6226/T

General Information

  • Extended Product Type:
    6226/T
  • Product ID:
    2CKA006220A0720
  • EAN:
    4011395213315
  • Catalog Description:
    6226/T Temperature sensor
  • Long Description:
    For use as remote sensor. Line type: H03 VV-F Cable length: 4 m Type: NTC 10 kohm

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » Heating, Ventilation and Air Conditioning » Thermostats

Ordering

  • EAN:
    4011395213315
  • Customs Tariff Number:
    90329000
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.147 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395213315
  • Package Level 1 Depth / Length:
    0.108 m
  • Package Level 1 Height:
    0.072 m
  • Package Level 1 Width:
    0.108 m
  • Package Level 1 Gross Weight:
    178 g

Technical

  • Compatible Bus Systems:
    free@home
  • Mounting Type:
    Miscellaneous

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC001583 - Accessories for bus system
  • ETIM 6:
    EC001583 - Accessories for bus system
  • ETIM 7:
    EC001583 - Accessories for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds