Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: DA-M-0.4.127.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DA-M-0.4.127.2

General Information

  • Extended Product Type:
    DA-M-0.4.127.2
  • Product ID:
    2CKA006220A0723
  • EAN:
    4011395216231
  • Catalog Description:
    DA-M-0.4.127.2 Dimming actuator, 4gang for ABB-free@home®
  • Long Description:
    Multi-channel universal dimming actuator for controlling LEDs, incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. For dimmable Retrofit-LEDs (LEDi). Increasing the max. load via channel bridging possible. The outputs can be switched parallel in any combination. Outputs automatically recognise the connected load. ./. In addition, the operating mode can be selected manually. Status indication of the channels via LED. The bus can be connected via enclosed terminal block.

Installation

  • Mounting Type:
    Mounted Din Rail Component

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50...60 Hz
  • Number of Outputs:
    4
  • Product Range:
    free@home
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    14.4 cm
  • Product Net Height:
    9 cm
  • Product Net Depth / Length:
    6.4 cm
  • Product Net Weight:
    0.48 kg

Ordering

  • Replaced Product ID (OLD):
    6220-0-0723

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links