Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: WS-Set-1.11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

WS-Set-1.11

General Information

  • Extended Product Type:
    WS-Set-1.11
  • Product ID:
    2CKA006220A0850
  • EAN:
    4011395305096
  • Catalog Description:
    WS-Set-1.11 Weatherstation Multi Set
  • Long Description:
    The set includes all components to distribute the signal from a Weather Station in a 4-party house: Consisting of 1 Weather Station Consisting of 1 System Access Point Consisting of 1 Power supply Consisting of 4 USB-Interfaces 4 USB-Cables 1,8m The set can be expanded by up to 12 additional USB-Interfaces and USB-Cables in order to supply up to 16 apartments.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    free@home
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    8410fbc9-7acf-4bc8-a91e-dc58c91f9232 Germany (DE)

Dimensions

  • Product Net Width:
    264 mm
  • Product Net Height:
    333 mm
  • Product Net Depth / Length:
    398 mm
  • Product Net Weight:
    3071 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000699 - Central device for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143117
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links