Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TBW/U.1.1-CG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TBW/U.1.1-CG

General Information

  • Extended Product Type:
    TBW/U.1.1-CG
  • Product ID:
    2CKA006300A1548
  • EAN:
    4011395230831
  • Catalog Description:
    TBW/U.1.1-CG Busch-Watchdog 180 flush-mounted standard sensor Standard customization
  • Long Description:
    Ordering possible only in connection with the design ID. Movement detector with up to 4 channels. The bus can be connected via enclosed terminal block. With integrated temperature sensor. With integrated KNX bus coupler. Number of bus subscribers: 1

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - tacteo » Motion Detectors

Ordering

  • EAN:
    4011395230831
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814644
  • E-Number (Sweden):
    1739662

Dimensions

  • Product Net Depth / Length:
    0.03 m
  • Product Net Height:
    0.086 m
  • Product Net Width:
    0.086 m
  • Product Net Weight:
    0.096 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395230831
  • Package Level 1 Depth / Length:
    0.114 m
  • Package Level 1 Height:
    0.092 m
  • Package Level 1 Width:
    0.124 m
  • Package Level 1 Gross Weight:
    201 g

Technical

  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP20
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000138 - System movement sensor
  • ETIM 6:
    EC000138 - System movement sensor
  • ETIM 7:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds