Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SB/U12.0.1-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SB/U12.0.1-84

General Information

  • Extended Product Type:
    SB/U12.0.1-84
  • Product ID:
    2CKA006330A0016
  • EAN:
    4011395255469
  • Catalog Description:
    SB/U12.0.1-84 Control element 12gang ABB Tenton®
  • Long Description:
    With integrated KNX bus coupler. With labelling field. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Push switch function: switching / dimming / blind / sending values / scenes etc. With integrated temperature sensor. Number of bus subscribers: 1

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - ABB-Tenton®

Ordering

  • EAN:
    4011395255469
  • Customs Tariff Number:
    90329000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405020805
  • E-Number (Finland):
    2814609
  • E-Number (Sweden):
    1739841

Dimensions

  • Product Net Depth / Length:
    0.0135 m
  • Product Net Height:
    0.1671 m
  • Product Net Width:
    0.0901 m
  • Product Net Weight:
    0.157 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395255469
  • Package Level 1 Depth / Length:
    0.18 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Width:
    0.15 m
  • Package Level 1 Gross Weight:
    346 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC000672 - Touch sensor for bus system
  • ETIM 7:
    EC000672 - Touch sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds