Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6470-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6470-84-500

General Information

  • Extended Product Type:
    6470-84-500
  • Product ID:
    2CKA006400A0005
  • EAN:
    4011395151631
  • Catalog Description:
    6470-84-500 USB charging station, complete set
  • Long Description:
    For placing, charging and supplying of mobile telephones. With protective function against lateral slipping of the mobile telephone. Suitable for devices with a maximum thickness of 18 mm. With micro USB connecting cable. Connecting cable joined captive to insert. Usable cable length (incl. micro USB plug) approx. 22 cm. With frontal mounting option of connecting cable. With electronic short-circuit protection. With electronic overload protection.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Charging Devices » Charging Devices » Charging Devices - Flush Mounted » Charging Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » CoverPlates (partly incl. Insert) » Charging Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » CoverPlates (partly incl. Insert) » Charging Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » CoverPlates (partly incl. Insert) » Charging Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » CoverPlates (partly incl. Insert) » Charging Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » CoverPlates (partly incl. Insert) » Charging Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » CoverPlates (partly incl. Insert) » Charging Devices
Show All...

Ordering

  • E-Number (Sweden):
    5200329
  • EAN:
    4011395151631
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043180

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.071 m
  • Product Net Depth / Length:
    0.075 m
  • Product Net Weight:
    0.26 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Depth / Length:
    0.179 m
  • Package Level 1 Gross Weight:
    260 g
  • Package Level 1 EAN:
    4011395151631

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    100 V AC/DC
    230 V AC/DC
  • Color:
    studio white
  • Connection Type:
    USB
  • Degree of Protection:
    IP20
  • Input Voltage (Uin):
    100...240 V
  • Mounting Type:
    Flush Mounted
  • Output Current:
    1400 mA
  • Output Voltage (Uout):
    5...5 V
  • Product Main Type:
    USB charging station, complete set
  • Product Name:
    USB charging station, complete set
  • Product Range:
    USB charging devices
  • Replaced Product ID (OLD):
    6400-0-0005
  • RoHS Date:
    20160628

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001781 - Power supply consumer electronics
  • ETIM 6:
    EC001781 - Power supply consumer electronics
  • ETIM 7:
    EC001781 - Power supply consumer electronics
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds