Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6440/01 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6440/01 U-500

General Information

  • Extended Product Type:
    6440/01 U-500
  • Product ID:
    2CKA006400A0085
  • EAN:
    4011395274040
  • Catalog Description:
    6440/01 U-500 Busch-Universal relay switch insert
  • Long Description:
    3 wire connection (neutral conductor required). For switching lighting systems. For Busch-Comfort switch control element 6815-to-101. For Busch-Presence detector sensors 6813- to -102. Combinable with Universal slave insert 6440/05 U. Operation in 1gang 2way installations via push switch-unit for combination with flush-mounted units. Operation also possible via conventional push buttons (2020 US, 2021/6 UK).

Categories

  • Products » Low Voltage Products and Systems » StandAlone Electronics » Presence Detector » Presence Detector Series » Actuators » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Basic 55 » Design Basic55 » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Allwetter 44 (IP 44) » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Alpha » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Balance SI » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Impuls » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design SI » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Push Button » Electronic Push Button - Flush Mounted » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Movement Detectors » Movement Detectors - Flush Mounted » Electronic Switch Inserts
Show All...

Ordering

  • E-Number (Finland):
    2620054
  • E-Number (Sweden):
    1301259
  • EAN:
    4011395274040
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.071 m
  • Product Net Depth / Length:
    0.033 m
  • Product Net Weight:
    0.081 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Gross Weight:
    133 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Brand / Label:
    ABB
  • Mounting Type:
    Flush Mounted
  • Number of Outputs:
    1
  • Product Main Type:
    Busch-Universal relay switch insert
  • Product Name:
    Busch-Universal relay switch insert
  • Product Range:
    Movement detector
  • RoHS Date:
    20180813

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001588 - Electronic switch
  • ETIM 7:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds