Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6472 U-500-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6472 U-500-101

General Information

  • Extended Product Type:
    6472 U-500-101
  • Product ID:
    2CKA006400A0094
  • EAN:
    4011395276471
  • Catalog Description:
    6472 U-500-101 USB power adapter insert, flush-mounted
  • Long Description:
    For supply and support of mobile devices via USB-cable. With two USB type A outputs. To support two devices at the same time. With electronic short-circuit protection. With electronic overload protection.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Charging Devices » Charging Devices » Charging Devices - Flush Mounted » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Basic 55 » Design Basic55 » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Alpha » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Balance SI » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Impuls » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design SI » Flush Mounted Inserts » Charging Device Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » Flush Mounted Inserts » Charging Device Inserts
Show All...

Ordering

  • Replacement Product ID (NEW):
    2CKA006400A0399
  • EAN:
    4011395276471
  • Customs Tariff Number:
    85043121
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    7004067

Dimensions

  • Product Net Depth / Length:
    0.043 m
  • Product Net Height:
    0.071 m
  • Product Net Width:
    0.071 m
  • Product Net Weight:
    0.117 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    117 g

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001781 - Power supply consumer electronics
  • ETIM 6:
    EC001781 - Power supply consumer electronics
  • ETIM 7:
    EC001781 - Power supply consumer electronics
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds