Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6480 U-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

6480 U-102

General Information

  • Extended Product Type:
    6480 U-102
  • Product ID:
    2CKA006410A0371
  • EAN:
    4011395062838
  • Catalog Description:
    6480 U-102 Busch-Wind and sun blind switch insert with automatic switching control
  • Long Description:
    For controlling blind or awning motors. Adjustable light, wind and temperature value. With internal temperature sensor. Sun, wind and rain sensor can be connected externally. With intermediate position for awnings and turning position for blinds. Impulse duration: 30 sec to 3 min

Additional Information

  • Ambient Air Temperature:
    Operation -5...50 °C
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • CN8:
    8517 62 00
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85176200
  • EAN:
    4011395062838
  • ETIM 5:
    EC000615 - Venetian blind control unit
  • ETIM 6:
    EC000615 - Venetian blind control unit
  • ETIM 7:
    EC000615 - Venetian blind control unit
  • ETIM 8:
    EC000615 - Venetian blind control unit
  • Instructions and Manuals:
    DEBJE-6480U-102_0373_1_6207
  • Invoice Description:
    6480 U-102 Busch-Wind and sun blind switch insert with automatic switching control
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Flush Mounted
  • Number of Outputs:
    2
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 EAN:
    4011395062838
  • Package Level 1 Gross Weight:
    204 g
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.093 m
  • Package Level 2 Depth / Length:
    0.195 m
  • Package Level 2 Gross Weight:
    2.1 kg
  • Package Level 2 Height:
    0.105 m
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.39 m
  • Product Main Type:
    Busch-Wind and sun blind switch insert
  • Product Name:
    Busch-Wind and sun blind switch insert with automatic switching control
  • Product Net Weight:
    0.204 kg
  • Rated Current (In):
    3 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    230 V
  • Replaced Product ID (OLD):
    6410-0-0371
  • RoHS Date:
    20040621
  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    6480 U-102 Busch-Wind and sun blind switch insert with automatic switching control
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links