Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6456-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

6456-500

General Information

  • Extended Product Type:
    6456-500
  • Product ID:
    2CKA006410A0396
  • EAN:
    4011395176283
  • Catalog Description:
    6456-500 Standard timer control element
  • Long Description:
    For manual and time-controlled switching of blinds and roller blinds. With dusk to dawn program including (Astro-program) Individual Astro adjustment and Astro blocking time. The controlled devices can be manually operated at any time. Easy adjustment using menu and text-based display. Factory-set switching times can be individually adjusted. Automatic summer/wintertime switch-over Switching times/programme are safely stored in the event of a mains power failure. 4-hour power reserve for time and date (maintenance-free capacitor). Simple toggling between manual/automatic/vacation modes. Control element is adjustable without flush-mounted insert. 2 switching times per day can be user-defined for each day of the week. Astro switching times and switching times can be combined. For basic blind insert 6418 U.

Additional Information

  • Ambient Air Temperature:
    Operation 0...35 °C
  • CN8:
    8538 90 99
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389099
  • EAN:
    4011395176283
  • ETIM 5:
    EC000615 - Venetian blind control unit
  • ETIM 6:
    EC000615 - Venetian blind control unit
  • ETIM 7:
    EC000615 - Venetian blind control unit
  • ETIM 8:
    EC000615 - Venetian blind control unit
  • Instructions and Manuals:
    DEBJE-6456_ABB_OA_2012-12-17_DE_R01
  • Invoice Description:
    6456-500 Standard timer control element
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Flush Mounted
  • Package Level 1 Depth / Length:
    0.075 m
  • Package Level 1 EAN:
    4011395176283
  • Package Level 1 Gross Weight:
    44 g
  • Package Level 1 Height:
    0.035 m
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.067 m
  • Package Level 2 Depth / Length:
    0.19 m
  • Package Level 2 Gross Weight:
    493 g
  • Package Level 2 Height:
    0.07 m
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.15 m
  • Product Main Type:
    Standard timer control element
  • Product Name:
    Standard timer control element
  • Product Net Weight:
    0.026 kg
  • Replaced Product ID (OLD):
    6410-0-0396
  • RoHS Date:
    20120724
  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    6456-500 Standard timer control element
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links