Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6411 UJ-914-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6411 UJ-914-101

General Information

  • Extended Product Type:
    6411 UJ-914-101
  • Product ID:
    2CKA006410A0407
  • EAN:
    4011395263983
  • Catalog Description:
    Blind timer set alpine white - Busch-balance SI
  • Long Description:
    Consisting of Busch-Blind control II insert 6411 U-101. Consisting of the comfort timer control element 6455-101. Consisting of Busch-balance SI cover frame, 1gang 1721-914. Consisting of the Busch-balance cover plate for timer control element 6435-914.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Maximum Switching Power:
    690 W
  • Design Range:
    Busch-balance SI
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CKA200000E5782
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    aadb75bc-9754-4a25-adb7-cc9252f99f7e Germany (DE)

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    121.5 g
  • Built-In Depth (t2):
    29 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000615 - Venetian blind control unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144027
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links