Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6435-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6435-83

General Information

  • Extended Product Type:
    6435-83
  • Product ID:
    2CKA006430A0305
  • EAN:
    4011395071922
  • Catalog Description:
    6435-83 Cover plate
  • Long Description:
    For comfort timer control element 6455-101-500. For standard timer control element 6456-101. For room thermostats 1098 U-101 and 1098 UF-101. For short-time timer 6465 U-101. For Busch-CO2 sensor 1091 U-500. For blind compact timer 6422 U.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » CoverPlates (partly incl. Insert) » Electronic Timer
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » CoverPlates (partly incl. Insert) » Electronic Timer
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » CoverPlates (partly incl. Insert) » Electronic Timer
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » CoverPlates (partly incl. Insert) » Electronic Timer
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » CoverPlates (partly incl. Insert) » Electronic Timer
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » CoverPlates (partly incl. Insert) » Electronic Timer
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Timer » Electronic Timer - Flush Mounted » Electronic Timer
Show All...

Ordering

  • E-Number (Finland):
    2620017
  • E-Number (Sweden):
    1330036
  • EAN:
    4011395071922
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.011 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Gross Weight:
    180 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Color:
    aluminium silver
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush Mounted
  • Product Main Type:
    Cover plate
  • Product Name:
    Cover plate
  • Product Range:
    carat®
  • Replaced Product ID (OLD):
    6430-0-0305
  • RoHS Date:
    20041220
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000011 - Cover plate for switches/push buttons/dimmers/venetian blind
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds