You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6430-24-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6430-24-102

General Information

  • Extended Product Type:
    6430-24-102
  • Product ID:
    2CKA006430A0322
  • EAN:
    4011395076644
  • Catalog Description:
    6430-24-102 Cover Plates Venetian blind Symbol "arrows" studio white matt
  • Long Description:
    6430-24-102 Control Cover

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006410A0380
6411 U/S-500-101 Inserts 6411 U/S-500-101 1 piece
2CKA006410A0378
6411 U-500-101 Inserts 6411 U-500-101 1 piece
2CKA006410A0376
6418 U-500 Inserts Venetian blind 2 gang(s) 6418 U-500 1 piece
2CKA006401A0047
6402 U Inserts 6402 U 1 piece
2CKA001754A4382
1721 KA-21 Cover Frame 1gang(s) bronze Horizontal mounting - alpha exclusive 1721 KA-21 1 piece
2CKA001754A3831
1721 KA-22G Cover Frame 1gang(s) ivory Horizontal mounting - alpha exclusive 1721 KA-22G 1 piece
2CKA001754A2965
1721 KA-24G Cover Frame 1gang(s) studio white Horizontal mounting - alpha exclusive 1721 KA-24G 1 piece
2CKA001754A4520
1721 KA-260-500 Cover Frame 1gang(s) palladium Horizontal mounting - alpha exclusive 1721 KA-260-500 1 piece
2CKA001754A4509
1721 KA-266-500 Cover Frame 1gang(s) titanium Horizontal mounting - alpha exclusive 1721 KA-266-500 1 piece
2CKA001754A4065
1721 NSKA-24G Cover Frame 1gang(s) studio white Horizontal mounting - alpha exclusive 1721 NSKA-24G 1 piece
2CKA001754A4521
1721-20-500 Cover Frame 1gang(s) platinum Horizontal mounting - alpha nea 1721-20-500 1 piece
2CKA001754A4522
1721-21-500 Cover Frame 1gang(s) bronze Horizontal mounting - alpha nea 1721-21-500 1 piece
2CKA001754A4512
1721-22G-500 Cover Frame 1gang(s) ivory Horizontal mounting - alpha nea 1721-22G-500 1 piece
2CKA001754A4503
1721-24G-500 Cover Frame 1gang(s) studio white Horizontal mounting - alpha nea 1721-24G-500 1 piece
2CKA001754A4400
1721-260 Cover Frame 1gang(s) palladium Horizontal mounting - alpha nea 1721-260 1 piece
2CKA001754A4391
1721-266 Cover Frame 1gang(s) titanium Horizontal mounting - alpha nea 1721-266 1 piece
2CKA001754A4374
1722 KA-20 Cover Frame 2gang(s) platinum Horizontal mounting - alpha exclusive 1722 KA-20 1 piece
2CKA001754A4383
1722 KA-21 Cover Frame 2gang(s) bronze Horizontal mounting - alpha exclusive 1722 KA-21 1 piece
2CKA001754A3849
1722 KA-22G Cover Frame 2gang(s) ivory Horizontal mounting - alpha exclusive 1722 KA-22G 1 piece
2CKA001754A2999
1722 KA-24G Cover Frame 2gang(s) studio white Horizontal mounting - alpha exclusive 1722 KA-24G 1 piece
2CKA001754A4116
1722 KA-260 Cover Frame 2gang(s) palladium Horizontal mounting - alpha exclusive 1722 KA-260 1 piece
2CKA001754A4523
1722 KA-266-500 Cover Frame 2gang(s) titanium Horizontal mounting - alpha exclusive 1722 KA-266-500 1 piece
2CKA001754A4066
1722 NSKA-24G Cover Frame 2gang(s) studio white Horizontal mounting - alpha exclusive 1722 NSKA-24G 1 piece
2CKA001754A4524
1722-20-500 Cover Frame 2gang(s) platinum Horizontal mounting - alpha nea 1722-20-500 1 piece
2CKA001754A1710
1722-21 Cover Frame 2gang(s) bronze Horizontal mounting - alpha nea 1722-21 1 piece
2CKA001754A3799
1722-22G Cover Frame 2gang(s) ivory Horizontal mounting - alpha nea 1722-22G 1 piece
2CKA001754A4511
1722-24G-500 Cover Frame 2gang(s) studio white Horizontal mounting - alpha nea 1722-24G-500 1 piece
2CKA001754A4401
1722-260 Cover Frame 2gang(s) palladium Horizontal mounting - alpha nea 1722-260 1 piece
2CKA001754A4392
1722-266 Cover Frame 2gang(s) titanium Horizontal mounting - alpha nea 1722-266 1 piece
2CKA001754A4376
1723 KA-20 Cover Frame 3gang(s) platinum Horizontal mounting - alpha exclusive 1723 KA-20 1 piece
2CKA001754A4385
1723 KA-21 Cover Frame 3gang(s) bronze Horizontal mounting - alpha exclusive 1723 KA-21 1 piece
2CKA001754A3856
1723 KA-22G Cover Frame 3gang(s) ivory Horizontal mounting - alpha exclusive 1723 KA-22G 1 piece
2CKA001754A3021
1723 KA-24G Cover Frame 3gang(s) studio white Horizontal mounting - alpha exclusive 1723 KA-24G 1 piece
2CKA001754A4118
1723 KA-260 Cover Frame 3gang(s) palladium Horizontal mounting - alpha exclusive 1723 KA-260 1 piece
2CKA001754A4127
1723 KA-266 Cover Frame 3gang(s) titanium Horizontal mounting - alpha exclusive 1723 KA-266 1 piece
2CKA001754A4068
1723 NSKA-24G Cover Frame 3gang(s) studio white Horizontal mounting - alpha exclusive 1723 NSKA-24G 1 piece
2CKA001754A1637
1723-20 Cover Frame 3gang(s) platinum Horizontal mounting - alpha nea 1723-20 1 piece
2CKA001754A1728
1723-21 Cover Frame 3gang(s) bronze Horizontal mounting - alpha nea 1723-21 1 piece
2CKA001754A3807
1723-22G Cover Frame 3gang(s) ivory Horizontal mounting - alpha nea 1723-22G 1 piece
2CKA001754A4518
1723-24G-500 Cover Frame 3gang(s) studio white Horizontal mounting - alpha nea 1723-24G-500 1 piece
2CKA001754A4403
1723-260 Cover Frame 3gang(s) palladium Horizontal mounting - alpha nea 1723-260 1 piece
2CKA001754A4394
1723-266 Cover Frame 3gang(s) titanium Horizontal mounting - alpha nea 1723-266 1 piece
2CKA001754A4378
1724 KA-20 Cover Frame 4gang(s) platinum Horizontal mounting - alpha exclusive 1724 KA-20 1 piece
2CKA001754A4387
1724 KA-21 Cover Frame 4gang(s) bronze Horizontal mounting - alpha exclusive 1724 KA-21 1 piece
2CKA001754A4151
1724 KA-22G Cover Frame 4gang(s) ivory Horizontal mounting - alpha exclusive 1724 KA-22G 1 piece
2CKA001754A4155
1724 KA-24G Cover Frame 4gang(s) studio white Horizontal mounting - alpha exclusive 1724 KA-24G 1 piece
2CKA001754A4120
1724 KA-260 Cover Frame 4gang(s) palladium Horizontal mounting - alpha exclusive 1724 KA-260 1 piece
2CKA001754A4129
1724 KA-266 Cover Frame 4gang(s) titanium Horizontal mounting - alpha exclusive 1724 KA-266 1 piece
2CKA001754A1645
1724-20 Cover Frame 4gang(s) platinum Horizontal mounting - alpha nea 1724-20 1 piece
2CKA001754A1736
1724-21 Cover Frame 4gang(s) bronze Horizontal mounting - alpha nea 1724-21 1 piece
2CKA001754A3815
1724-22G Cover Frame 4gang(s) ivory Horizontal mounting - alpha nea 1724-22G 1 piece
2CKA001754A2908
1724-24G Cover Frame 4gang(s) studio white Horizontal mounting - alpha nea 1724-24G 1 piece
2CKA001754A4405
1724-260 Cover Frame 4gang(s) palladium Horizontal mounting - alpha nea 1724-260 1 piece
2CKA001754A4396
1724-266 Cover Frame 4gang(s) titanium Horizontal mounting - alpha nea 1724-266 1 piece
2CKA001754A4380
1725 KA-20 Cover Frame 5gang(s) platinum Horizontal mounting - alpha exclusive 1725 KA-20 1 piece
2CKA001754A4389
1725 KA-21 Cover Frame 5gang(s) bronze Horizontal mounting - alpha exclusive 1725 KA-21 1 piece
2CKA001754A4153
1725 KA-22G Cover Frame 5gang(s) ivory Horizontal mounting - alpha exclusive 1725 KA-22G 1 piece
2CKA001754A4157
1725 KA-24G Cover Frame 5gang(s) studio white Horizontal mounting - alpha exclusive 1725 KA-24G 1 piece
2CKA001754A4122
1725 KA-260 Cover Frame 5gang(s) palladium Horizontal mounting - alpha exclusive 1725 KA-260 1 piece
2CKA001754A4131
1725 KA-266 Cover Frame 5gang(s) titanium Horizontal mounting - alpha exclusive 1725 KA-266 1 piece
2CKA001754A1652
1725-20 Cover Frame 5gang(s) platinum Horizontal mounting - alpha nea 1725-20 1 piece
2CKA001754A1744
1725-21 Cover Frame 5gang(s) bronze Horizontal mounting - alpha nea 1725-21 1 piece
2CKA001754A3823
1725-22G Cover Frame 5gang(s) ivory Horizontal mounting - alpha nea 1725-22G 1 piece
2CKA001754A2932
1725-24G Cover Frame 5gang(s) studio white Horizontal mounting - alpha nea 1725-24G 1 piece
2CKA001754A4407
1725-260 Cover Frame 5gang(s) palladium Horizontal mounting - alpha nea 1725-260 1 piece
2CKA001754A4398
1725-266 Cover Frame 5gang(s) titanium Horizontal mounting - alpha nea 1725-266 1 piece
2CKA001754A4375
1732 KA-20 Cover Frame 2gang(s) platinum Vertical mounting - alpha exclusive 1732 KA-20 1 piece
2CKA001754A4384
1732 KA-21 Cover Frame 2gang(s) bronze Vertical mounting - alpha exclusive 1732 KA-21 1 piece
2CKA001754A3864
1732 KA-22G Cover Frame 2gang(s) ivory Vertical mounting - alpha exclusive 1732 KA-22G 1 piece
2CKA001754A3054
1732 KA-24G Cover Frame 2gang(s) studio white Vertical mounting - alpha exclusive 1732 KA-24G 1 piece
2CKA001754A4117
1732 KA-260 Cover Frame 2gang(s) palladium Vertical mounting - alpha exclusive 1732 KA-260 1 piece
2CKA001754A4126
1732 KA-266 Cover Frame 2gang(s) titanium Vertical mounting - alpha exclusive 1732 KA-266 1 piece
2CKA001754A4067
1732 NSKA-24G Cover Frame 2gang(s) studio white Vertical mounting - alpha exclusive 1732 NSKA-24G 1 piece
2CKA001754A1660
1732-20 Cover Frame 2gang(s) platinum Vertical mounting - alpha nea 1732-20 1 piece
2CKA001754A1751
1732-21 Cover Frame 2gang(s) bronze Vertical mounting - alpha nea 1732-21 1 piece
2CKA001754A3757
1732-22G Cover Frame 2gang(s) ivory Vertical mounting - alpha nea 1732-22G 1 piece
2CKA001754A4528
1732-24G-500 Cover Frame 2gang(s) studio white Horizontal mounting - alpha nea 1732-24G-500 1 piece
2CKA001754A4402
1732-260 Cover Frame 2gang(s) palladium Vertical mounting - alpha nea 1732-260 1 piece
2CKA001754A4393
1732-266 Cover Frame 2gang(s) titanium Vertical mounting - alpha nea 1732-266 1 piece
2CKA001754A4377
1733 KA-20 Cover Frame 3gang(s) platinum Vertical mounting - alpha exclusive 1733 KA-20 1 piece
2CKA001754A4386
1733 KA-21 Cover Frame 3gang(s) bronze Vertical mounting - alpha exclusive 1733 KA-21 1 piece
2CKA001754A3872
1733 KA-22G Cover Frame 3gang(s) ivory Vertical mounting - alpha exclusive 1733 KA-22G 1 piece
2CKA001754A3088
1733 KA-24G Cover Frame 3gang(s) studio white Vertical mounting - alpha exclusive 1733 KA-24G 1 piece
2CKA001754A4119
1733 KA-260 Cover Frame 3gang(s) palladium Vertical mounting - alpha exclusive 1733 KA-260 1 piece
2CKA001754A4128
1733 KA-266 Cover Frame 3gang(s) titanium Vertical mounting - alpha exclusive 1733 KA-266 1 piece
2CKA001754A4069
1733 NSKA-24G Cover Frame 3gang(s) studio white Vertical mounting - alpha exclusive 1733 NSKA-24G 1 piece
2CKA001754A1678
1733-20 Cover Frame 3gang(s) platinum Vertical mounting - alpha nea 1733-20 1 piece
2CKA001754A1769
1733-21 Cover Frame 3gang(s) bronze Vertical mounting - alpha nea 1733-21 1 piece
2CKA001754A3765
1733-22G Cover Frame 3gang(s) ivory Vertical mounting - alpha nea 1733-22G 1 piece
2CKA001754A2734
1733-24G Cover Frame 3gang(s) studio white Vertical mounting - alpha nea 1733-24G 1 piece
2CKA001754A4404
1733-260 Cover Frame 3gang(s) palladium Vertical mounting - alpha nea 1733-260 1 piece
2CKA001754A4395
1733-266 Cover Frame 3gang(s) titanium Vertical mounting - alpha nea 1733-266 1 piece
2CKA001754A4379
1734 KA-20 Cover Frame 4gang(s) platinum Vertical mounting - alpha exclusive 1734 KA-20 1 piece
2CKA001754A4388
1734 KA-21 Cover Frame 4gang(s) bronze Vertical mounting - alpha exclusive 1734 KA-21 1 piece
2CKA001754A4152
1734 KA-22G Cover Frame 4gang(s) ivory Vertical mounting - alpha exclusive 1734 KA-22G 1 piece
2CKA001754A4156
1734 KA-24G Cover Frame 4gang(s) studio white Vertical mounting - alpha exclusive 1734 KA-24G 1 piece
2CKA001754A4121
1734 KA-260 Cover Frame 4gang(s) palladium Vertical mounting - alpha exclusive 1734 KA-260 1 piece
2CKA001754A4130
1734 KA-266 Cover Frame 4gang(s) titanium Vertical mounting - alpha exclusive 1734 KA-266 1 piece
2CKA001754A1686
1734-20 Cover Frame 4gang(s) platinum Vertical mounting - alpha nea 1734-20 1 piece
2CKA001754A1777
1734-21 Cover Frame 4gang(s) bronze Vertical mounting - alpha nea 1734-21 1 piece
2CKA001754A3773
1734-22G Cover Frame 4gang(s) ivory Vertical mounting - alpha nea 1734-22G 1 piece
2CKA001754A2809
1734-24G Cover Frame 4gang(s) studio white Vertical mounting - alpha nea 1734-24G 1 piece
2CKA001754A4406
1734-260 Cover Frame 4gang(s) palladium Vertical mounting - alpha nea 1734-260 1 piece
2CKA001754A4397
1734-266 Cover Frame 4gang(s) titanium Vertical mounting - alpha nea 1734-266 1 piece
2CKA001754A4381
1735 KA-20 Cover Frame 5gang(s) platinum Vertical mounting - alpha exclusive 1735 KA-20 1 piece
2CKA001754A4390
1735 KA-21 Cover Frame 5gang(s) bronze Vertical mounting - alpha exclusive 1735 KA-21 1 piece
2CKA001754A4154
1735 KA-22G Cover Frame 5gang(s) ivory Vertical mounting - alpha exclusive 1735 KA-22G 1 piece
2CKA001754A4158
1735 KA-24G Cover Frame 5gang(s) studio white Vertical mounting - alpha exclusive 1735 KA-24G 1 piece
2CKA001754A4123
1735 KA-260 Cover Frame 5gang(s) palladium Vertical mounting - alpha exclusive 1735 KA-260 1 piece
2CKA001754A4132
1735 KA-266 Cover Frame 5gang(s) titanium Vertical mounting - alpha exclusive 1735 KA-266 1 piece
2CKA001754A1694
1735-20 Cover Frame 5gang(s) platinum Vertical mounting - alpha nea 1735-20 1 piece
2CKA001754A1785
1735-21 Cover Frame 5gang(s) bronze Vertical mounting - alpha nea 1735-21 1 piece
2CKA001754A3781
1735-22G Cover Frame 5gang(s) ivory Vertical mounting - alpha nea 1735-22G 1 piece
2CKA001754A2833
1735-24G Cover Frame 5gang(s) studio white Vertical mounting - alpha nea 1735-24G 1 piece
2CKA001754A4408
1735-260 Cover Frame 5gang(s) palladium Vertical mounting - alpha nea 1735-260 1 piece
2CKA001754A4399
1735-266 Cover Frame 5gang(s) titanium Vertical mounting - alpha nea 1735-266 1 piece

Technical

  • Application:
    Venetian blind
  • Product Range:
    alpha
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Legend:
    Symbol "arrows"
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    0.048 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    36 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Gross Weight:
    0.048 kg
  • Package Level 1 EAN:
    4011395076644
  • Package Level 2 Units:
    carton 10 piece
  • Package Level 2 Width:
    154 mm
  • Package Level 2 Height:
    74 mm
  • Package Level 2 Depth / Length:
    191 mm
  • Package Level 2 Gross Weight:
    0.48 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Classifications

  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links