You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2247 U-127

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2247 U-127

General Information

  • Extended Product Type:
    2247 U-127
  • Product ID:
    2CKA006512A0297
  • EAN:
    4011395001820
  • Catalog Description:
    Flush Mounted Inserts 127 V
  • Long Description:
    2247 U-127 Dimmer, FM

Technical

  • Rated Voltage (Ur):
    127 V
  • Auxiliary Voltage AC/DC:
    127 V AC/DC
  • Rated Frequency (f):
    60 Hz
  • Mounting Type:
    Flush Mounted

Dimensions

  • Product Net Weight:
    0.136 kg

Ordering

  • Replaced Product ID (OLD):
    6512-0-0297

Classifications

  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links