Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6523

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

6523

General Information

  • Extended Product Type:
    6523
  • Product ID:
    2CKA006512A0329
  • EAN:
    4011395196106
  • Catalog Description:
    6523 Busch-rotary dimmer MDRC, LED, 2-100 W
  • Long Description:
    With rotary control, two-way switch and soft-catch. Optimised for dimming of retrofit LED lamps (LEDi). For incandescent lamps, 230V tungsten halogen lamps and low-voltage halogen lamps with conventional transformers or electronic(LC) transformers and dimmable halogen energy-saving lamps. Mix operaton of LEDi with conventional loads possible. Low-noise level by MOSFET transistors. With electronic short-circuit protection. With electronic overload protection. With adjustable minimum brightness.

Additional Information

  • Ambient Air Temperature:
    Operation 0...35 °C
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • CN8:
    8536 50 80
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85365080
  • Degree of Protection:
    IP20
  • EAN:
    4011395196106
  • ETIM 5:
    EC000025 - Dimmer
  • ETIM 6:
    EC000025 - Dimmer
  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • Invoice Description:
    6523 Busch-rotary dimmer MDRC, LED, 2-100 W
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Mounted Din Rail Component
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 EAN:
    4011395196106
  • Package Level 1 Gross Weight:
    150 g
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.092 m
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Gross Weight:
    1.7 kg
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.168 m
  • Product Main Type:
    Busch-rotary dimmer
  • Product Name:
    Busch-rotary dimmer MDRC, LED, 2-100 W
  • Product Net Weight:
    0.15 kg
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    230 V
  • Replaced Product ID (OLD):
    6512-0-0329
  • Replacement Product ID (NEW):
    2CKA006512A0339
  • RoHS Date:
    20141101
  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    6523 Busch-rotary dimmer MDRC, LED, 2-100 W
  • Width in Number of Modular Spacings:
    3
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links