Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6513UJGL-84-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6513UJGL-84-102

General Information

  • Extended Product Type:
    6513UJGL-84-102
  • Product ID:
    2CKA006512A0351
  • EAN:
    4011395265680
  • Catalog Description:
    6513UJGL-84-102 CoverPlates (partly incl. Insert)
  • Long Description:
    With rotary control, soft-catch and with trailing edge control. For incandescent lamps, 230 V tungsten halogen lamps and low-voltage halogen lamps with electronic transformers. Low-noise, short-circuit-proof, overload-protected.

Technical

  • Suitable For:
    2CKA006599A0237
    2CKA006599A0518
    2CKA006599A0591
    2CKA006599A1334
    2CKA006599A1458
    2CKA006599A1490
    2CKA006599A2324
    2CKA006599A1540
    2CKA006599A2373
    2CKA006599A2842
    2CKA006599A2839
    2CKA006599A2836
    2CKA006599A2830
    2CKA006599A2855
    2CKA006599A2852
    2CKA006599A2861
    2CKA006599A2858
    2CKA006599A2803
    2CKA006599A2159
    2CKA006599A2696
    2CKA006599A2084
    2CKA006599A2688
    2CKA006599A2670
    2CKA006599A2864
    2CKA006599A2845
    2CKA006599A2275
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 Hz
  • Product Range:
    Busch-Dimmer®
  • Mounting Type:
    Flush Mounted
  • Color:
    Studio white
  • Battery Weight:
    0 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    100.6 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    88 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Gross Weight:
    0.183 kg
  • Package Level 1 EAN:
    4011395265680

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Sweden):
    1360465
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds