Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6514 UJ-214-501

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6514 UJ-214-501

General Information

  • Extended Product Type:
    6514 UJ-214-501
  • Product ID:
    2CKA006514A0113
  • EAN:
    4011395122778
  • Catalog Description:
    6514 UJ-214-501 Busch-Dimmer® DP cut off (P,N)
  • Long Description:
    Complete unit in SI design With cover plate and frame. With rotary control and phase section. For incandescent lamps, 230 V tungsten halogen lamps and low-voltage halogen lamps with electronic transformers. Low-noise, short-circuit-proof, overload-protected.

Ordering

  • Replacement Product ID (NEW):
    2CKA006514A0115
  • EAN:
    4011395122778
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.064 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395122778
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Gross Weight:
    136 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.393 m
  • Package Level 2 Height:
    0.116 m
  • Package Level 2 Width:
    0.193 m
  • Package Level 2 Gross Weight:
    1.572 kg
  • Package Level 3 Units:
    960 piece
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Height:
    1.078 m
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Gross Weight:
    170.912 kg

Technical

  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000025 - Dimmer
  • ETIM 6:
    EC000025 - Dimmer
  • ETIM 7:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds