You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6517 U-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6517 U-101

General Information

  • Extended Product Type:
    6517 U-101
  • Product ID:
    2CKA006517A0016
  • EAN:
    4011395972892
  • Catalog Description:
    6517 U-101 Flush Mounted Inserts Turn button
  • Long Description:
    6517 U-101 Dimmer Insert, FM

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006599A0518
3855 Illumination set Dimmer Neon lamp 230 V 3855 1 piece
2CKA006599A0591
2188 Accessories 250 V 2188 1 piece
2CKA006599A1540
6540-24 Cover Plate for Dimmer Turn button studio white matt 6540-24 1 piece
2CKA006599A2324
6540-24G Cover Plate for Dimmer Turn button studio white - alpha 6540-24G 1 piece
2CKA006599A1490
6540-21 Cover Plate for Dimmer Turn button bronze - alpha 6540-21 1 piece
2CKA006599A1458
6540-20 Cover Plate for Dimmer Turn button platinum - alpha 6540-20 1 piece
2CKA006599A2855
6540-266 Cover Plate for Dimmer Turn button titanium - alpha 6540-266 1 piece
2CKA006599A2159
6540-79 Cover Plate for Dimmer Turn button champagne metallic - impuls 6540-79 1 piece
2CKA006599A2084
6540-74 Cover Plate for Dimmer Turn button alpine white - impuls 6540-74 1 piece
2CKA006599A2852
6540-260 Cover Plate for Dimmer Turn button palladium - alpha 6540-260 1 piece

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Frequency (f):
    50...50 Hz
  • Rated Frequency (f):
    50 Hz
  • Power Watt:
    60...400 V·A
  • Actuator Type:
    Turn button
  • Connection Type:
    Screw
  • Load Type:
    Inductive load
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Control Supply Voltage:
    220...240 V

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5941
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Weight:
    0.098 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.134 kg
  • Customs Tariff Number:
    85365080
  • E-Number (Sweden):
    1360035
  • Country of Origin:
    Germany (DE)

Classifications

  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links