Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6517 UCJGL-101-501

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6517 UCJGL-101-501

General Information

  • Extended Product Type:
    6517 UCJGL-101-501
  • Product ID:
    2CKA006517A0019
  • EAN:
    4011395126189
  • Catalog Description:
    6517 UCJGL-101-501

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » Rotary Dimmer
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Rotary / Push Button Dimmer (all Loads incl. LED, DALI) » Rotary Dimmer - Flush Mounted » Rotary Dimmer

Ordering

  • EAN:
    4011395126189
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.081 m
  • Product Net Height:
    0.081 m
  • Product Net Depth / Length:
    0.064 m
  • Product Net Weight:
    0.156 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    166 g
  • Package Level 1 EAN:
    4011395126189
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.193 m
  • Package Level 2 Height:
    0.116 m
  • Package Level 2 Depth / Length:
    0.393 m
  • Package Level 2 Gross Weight:
    1.84 kg
  • Package Level 3 Units:
    960 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.078 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    197 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Mounting Type:
    Flush Mounted
  • Product Main Type:
    Component parts
  • Product Name:
    Component parts
  • Product Range:
    Component parts
  • Replaced Product ID (OLD):
    6517-0-0019
  • RoHS Date:
    20160628

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000025 - Dimmer
  • ETIM 6:
    EC000025 - Dimmer
  • ETIM 7:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds