You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6597

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6597

General Information

  • Extended Product Type:
    6597
  • Product ID:
    2CKA006590A0152
  • EAN:
    4011395990438
  • Catalog Description:
    Flush Mounted Inserts 230 V
  • Long Description:
    6597 Control Unit, MDRC

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 Hz
  • Mounting Type:
    Mounted Din Rail Component

Environmental

  • Ambient Air Temperature:
    Storage -25...55 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Weight:
    0.107 kg

Ordering

  • Replaced Product ID (OLD):
    6590-0-0152

Classifications

  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links