Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6584-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6584-500

General Information

  • Extended Product Type:
    6584-500
  • Product ID:
    2CKA006590A0179
  • EAN:
    4011395066935
  • Catalog Description:
    6584-500 Busch-Dimmer®, capacity booster MDRC, RLC, 200-420 W
  • Long Description:
    To be used with Busch-Dimmer®, MDRC 6583. For incandescent lamps, 230 V tungsten halogen lamps and low-voltage halogen lamps with conventional transformers or electronic transformers. A combination of up to 6 power electronic modules (3,000 W/VA) possible. With ready-made line with jack (RJ12) for connecting to central dimmer 6583.

Ordering

  • EAN:
    4011395066935
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1360021

Dimensions

  • Product Net Weight:
    0.107 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395066935
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    107 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Gross Weight:
    1.455 kg

Technical

  • Mounting Type:
    Mounted Din Rail Component
  • Width in Number of Modular Spacings:
    2

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000235 - Power boost
  • ETIM 8:
    EC000235 - Power boost (for dimmer)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds