Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: STD 6586/14

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

STD 6586/14

General Information

  • Extended Product Type:
    STD 6586/14
  • Product ID:
    2CKA006590A0193
  • EAN:
    4011395251775
  • Catalog Description:
    STD 6586/14 Busch-Dimmer® MDRC, LED, 20-800 W
  • Long Description:
    Touch dimmer with local operation. Optimised for dimming of retrofit LED lamps (LEDi). For dimmable Retrofit-LEDs (LEDi). For dimmable Retrofit-LEDs (LEDi) with conventional or electronic transformers. For incandescent lamps, 230V tungsten halogen lamps and low-voltage halogen lamps with conventional transformers or electronic transformers and dimmable halogen energy-saving lamps. Mix operaton of LEDi with conventional loads possible. With the following functions: memory, snooze, wake-up, children's room, central off, cleaning light and time function. For staircase lighting control with automatic switch-off and warning function according to DIN 18015-2. Supports the adherence to the energy saving ordinance (EnEV 2014). Low-noise level by MOSFET transistors. With electronic short-circuit protection. With electronic overload protection. With manually adjustable operating mode: trailing / leading edge control. With adjustable minimum/maximum brightness. With light value storage. Operation also possible via conventional push buttons (2020 US, 2021/6 UK). Extension unit input for short switching pulses (push-button) and continuous contact (switch/timer). Extension unit input designed as wide voltage input (8-230 V; AC/DC); galvanic isolation. Nominal voltage: 110 - 230 V, +10% / -10% Rated frequency: 50 Hz/60 Hz Nominal power: 20 - 300 W/VA (leading edge control in 230 V~ networks) Nominal power: 40 - 800 W/VA (trailing edge control in 230 V~ networks) Nominal power: 20 - 150 W/VA (leading edge control in 110/127 V~ networks) Nominal power: 40 - 400 W/VA (trailing edge control in 110/127 V~ networks)

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Rotary / Push Button Dimmer (all Loads incl. LED, DALI) » Rotary Dimmer - DIN Rail

Ordering

  • E-Number (Sweden):
    1360623
  • EAN:
    4011395251775
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Weight:
    0.143 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.12 m
  • Package Level 1 Height:
    0.096 m
  • Package Level 1 Depth / Length:
    0.126 m
  • Package Level 1 Gross Weight:
    243 g
  • Package Level 1 EAN:
    4011395251775

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Actuator Type:
    Push button
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Color:
    grey
  • Frequency (f):
    50...60 Hz
  • Load Type:
    Universal and LED Retrofit
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Mounted Din Rail Component
  • Product Main Type:
    Busch-Dimmer®
  • Product Name:
    Busch-Dimmer® MDRC, LED, 20-800 W
  • Product Range:
    Busch-Dimmer®
  • Rated Voltage (Ur):
    207...253 V
  • RoHS Date:
    20160901
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000025 - Dimmer
  • ETIM 6:
    EC000025 - Dimmer
  • ETIM 7:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds