You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6540-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6540-24

General Information

  • Extended Product Type:
    6540-24
  • Product ID:
    2CKA006599A1540
  • EAN:
    4011395381700
  • Catalog Description:
    Cover Plate for Dimmer Turn button studio white matt
  • Long Description:
    6540-24 Dimmer Control Cover

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006512A0297
Flush Mounted Inserts 127 V 2247 U-127 1 piece
2CKA006512A0057
Dimmer insert Turn/push button 230 V 2247 U 1 piece
2CKA006519A0011
Flush Mounted Inserts 230 V 6519 U 1 piece
2CKA006599A2035
Busch-Rotary-Dimmer Insert Turn button 230 V 2112 U-101 1 piece
2CKA006520A0226
Busch-Rotary-Dimmer Insert Turn/push button 230 V 6520 U 1 piece
2CKA006513A0589
Dimmer insert Turn/push button 230 V 6592 U 1 piece
2CKA006517A0016
Flush Mounted Inserts Turn button 230 V 6517 U-101 1 piece
2CKA006599A0518
Illumination set Dimmer Neon lamp 230 V 3855 1 piece
2CKA006513A0587
Dimmer insert Turn/push button 230 V 6591 U-101 1 piece

Technical

  • Application:
    Dimmer
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Legend:
    Without imprint
  • Model Number:
    Turn button
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5991
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Weight:
    0.026 kg

Ordering

  • Replaced Product ID (OLD):
    6599-0-1540

Classifications

  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links