You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6543-24-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6543-24-102

General Information

  • Extended Product Type:
    6543-24-102
  • Product ID:
    2CKA006599A2823
  • EAN:
    4011395993835
  • Catalog Description:
    Electronic Controls for Switch/dimmer Single push button studio white matt
  • Long Description:
    6543-24-102 Dimmer Control Cover

Technical

  • Application:
    Switch/dimmer
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Legend:
    Without imprint
  • Model Number:
    Single push button
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6017

Dimensions

  • Product Net Weight:
    0.037 kg

Ordering

  • Replaced Product ID (OLD):
    6599-0-2823

Classifications

  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links