Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6541-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6541-885

General Information

  • Extended Product Type:
    6541-885
  • Product ID:
    2CKA006599A2967
  • EAN:
    4011395129654
  • Catalog Description:
    6541-885 Cover plate for cooling element
  • Long Description:
    For Busch-Universal master dimmer power module 6594 U. For KNX room temperature controller object 6109/08.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Push Button » Electronic Push Button - Flush Mounted » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Rotary / Push Button Dimmer (all Loads incl. LED, DALI) » Push Button Dimmer - Flush Mounted » Electronic Push Button
Show All...

Ordering

  • E-Number (Finland):
    2620099
  • EAN:
    4011395129654
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.022 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Gross Weight:
    220 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    black matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush Mounted
  • Product Main Type:
    Cover plate
  • Product Name:
    Cover plate for cooling element
  • Product Range:
    carat®
  • Replaced Product ID (OLD):
    6599-0-2967
  • RoHS Date:
    20090901
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000011 - Cover plate for switches/push buttons/dimmers/venetian blind
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds