Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2116/11UJGL-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2116/11UJGL-214

General Information

  • Extended Product Type:
    2116/11UJGL-214
  • Product ID:
    2CKA006599A3030
  • EAN:
    4011395265703
  • Catalog Description:
    2116/11UJGL-214 Busch-rotary dimmer Flush-mounted, DALI, with internal power supply, tunable white
  • Long Description:
    For DALI broadcast service (via central telegram). With integrated DALI power adaptor. For switching and dimming up to 64 DALI- devices like electronic ballasts and transformers with DALI-interface. With rotary control and ON/OFF push operation. For changing the colour temperature of "tunable white" lamps, which meet DALI Standard IEC 62386-209 (Device Type 8). Colour temperature can then be set between 2,700 K - 6,500 K. With electronic short-circuit protection. With electronic overload protection. Brightness power-on level and backround brightness level adjustable, buffered. With integrated LED illumination for orientation. Color of orientation light adjustable (18 presets and OFF). Up to 5 potentiometers are connectable in parallel. Up to 3 potentiometers are connectable in parallel in active mode. Not suitable for combining with other DALI sensors or central units of other manufacturers. DALI-voltage: 15,5 V= Rated current: max. 75 mA Power consumption: < 2,5 W Number of DALI-units: 37 in case of one active power-potentiometer in case of three active power-potentiometer in parallel connection: 111 Active mode: the potentiometer is supporting the necessary control circuit for other DALI-devices. Passive mode: the potentiometer is suitable as additional operation point. Max. DALI-cable length: 300 m (1,5 - 2,5 mm²). With cover plate and frame.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » Rotary Dimmer
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Rotary / Push Button Dimmer (all Loads incl. LED, DALI) » Rotary Dimmer - Flush Mounted » Rotary Dimmer

Ordering

  • E-Number (Sweden):
    1360467
  • EAN:
    4011395265703
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Weight:
    216 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    216 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Color:
    ivory
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Busch-rotary dimmer
  • Product Name:
    Busch-rotary dimmer Flush-mounted, DALI, with internal power supply, tunable white
  • Product Range:
    Busch-Dimmer®
  • RoHS Date:
    20180517

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000534 - Automatic controller for light controlling system
  • ETIM 7:
    EC000534 - Automatic controller for light controlling system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds