Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6716/03 UJ-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6716/03 UJ-84

General Information

  • Extended Product Type:
    6716/03 UJ-84
  • Product ID:
    2CKA006710A0020
  • EAN:
    4011395307106
  • Catalog Description:
    Friends of Hue smart switch set Zigbee 4 channel Radio Control studio white - future linear
  • Long Description:
    Friends of Hue smart switch complete set.
    Wall transmitter, 2/4 channels.
    Consisting of 3 x Friends of Hue smart switch inserts 6716 U-500, 3 x 2gang rocker 6736 FoH-8xx for smart switches,3 x 1gang future® linear cover frame, 3 x fixing plate and 3 x intermediate ring. Smarter light switches for wireless remote control of Philips Hue lamps For switching and dimming of Philips Hue lamps. For saving, calling up and dimming of a maximum of 2 individual light scenes. Without battery and maintenance-free due to >Energy harvesting<. Can be mounted freely in the room with the enclosed adhesive tape and fixing plate. Requires Philips Hue Bridge (2nd generation square construction type) and Philips Hue app (Version 3.2 or higher). Maximum safety of function by means of Zigbee-Mesh technology.
    Combinable with the Busch-Jaeger switch ranges: carat®,carat® flat, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent®, Busch-axcent® pur and future® linear.
    Can be mounted freely in the room with the enclosed adhesive tape and fixing plate.
    Including fixing plate for mounting on smooth walls or on switch boxes.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Channels:
    4
  • Compatible Bus Systems:
    Zigbee
  • Design Range:
    future linear
    63x63
  • Transmission Standard:
    Radio Control
    Zigbee
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7652
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    21 mm
  • Product Net Weight:
    70.21 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links