You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6730-260

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6730-260

General Information

  • Extended Product Type:
    6730-260
  • Product ID:
    2CKA006730A0005
  • EAN:
    4011395093511
  • Catalog Description:
    6730-260 Cover Plates (partly incl. Insert) for Control of electrical users palladium
  • Long Description:
    6730-260 LED display WaveLINE

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006590A0188
6595 U Flush Mounted Inserts Radio control 1 gang(s) 6595 U 1 piece
2CKA006900A0641
6933 U Shutter Devices 6933 U 1 piece
2CKA006720A0002
6720-65 Accessories basalt black 6720-65 1 piece
2CKA006720A0003
6720-66 Accessories stainless steel 6720-66 1 piece
2CKA006720A0004
6721-64 Accessories studio white matt 6721-64 1 piece
2CKA006720A0005
6721-65 Accessories basalt black 6721-65 1 piece

Technical

  • Application:
    Control of electrical users
  • Number of Buttons:
    2
  • Mounting Type:
    Flush Mounted
  • Color:
    palladium

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6211

Dimensions

  • Product Net Weight:
    0.024 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.094 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Classifications

  • ETIM 8:
    EC000205 - Intelligent control element
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links