You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6730-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6730-81

General Information

  • Extended Product Type:
    6730-81
  • Product ID:
    2CKA006730A0014
  • EAN:
    4011395093610
  • Catalog Description:
    6730-81 Cover Plates (partly incl. Insert) for Control of electrical users anthracite
  • Long Description:
    6730-81 LED display WaveLINE

Technical

  • Application:
    Control of electrical users
  • Number of Buttons:
    2
  • Number of Actuation Points:
    2
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.032 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.102 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Classifications

  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links