Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6736 FoH-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6736 FoH-81

General Information

  • Extended Product Type:
    6736 FoH-81
  • Product ID:
    2CKA006730A0133
  • EAN:
    4011395276617
  • Catalog Description:
    6736 FoH-81 Rocker
  • Long Description:
    For Friends of Hue smart switch insert 6716 U-500. Combinable with the Busch-Jaeger switch ranges carat®, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent® and future® linear.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » CoverPlates (partly incl. Insert) » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Push Button » Electronic Push Button - Flush Mounted » Electronic Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Rotary / Push Button Dimmer (all Loads incl. LED, DALI) » Push Button Dimmer - Flush Mounted » Electronic Push Button
Show All...

Ordering

  • EAN:
    4011395276617
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.014 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.036 m
  • Package Level 1 Height:
    0.073 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    25 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    anthracite
  • Mounting Type:
    Flush Mounted
  • Product Main Type:
    Rocker
  • Product Name:
    Rocker
  • Product Range:
    Remote control
  • RoHS Date:
    20181030

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000436 - Radio receiver
  • ETIM 6:
    EC000436 - Radio receiver
  • ETIM 7:
    EC000436 - Radio receiver
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds