Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6716/01 UJ-84-510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6716/01 UJ-84-510

General Information

  • Extended Product Type:
    6716/01 UJ-84-510
  • Product ID:
    2CKA006730A0158
  • EAN:
    4011395310632
  • Catalog Description:
    Kits 4 chan. Bluetooth studio white - future linear
  • Long Description:
    Bluetooth Low Energy (BLE) smart switch semi complete set.
    Wall transmitter, 2/4 channels.
    Consisting of BLE smart switch insert 6716 UBT, 2gang rocker 6736 FoH-8xx for smart switches, fixing plate and intermediate ring.
    Smarter light switch for wireless remote control of BLE radio devices.
    Compatible with Bluetooth ecosystems of following companies: aruba, Casambi, enlighted, Fulham, Helvar, Hytronik, Lumobi, Qeedji, SILVAIR, Blu2Light (Vossloh Schwabe), WISILICIA, XICATO Controls.
    • For saving, calling up and dimming individual light scenes.
    • Battery-free switch, no connection to mains voltage (230 V~) required.
    • Particularly environmentally friendly, sustainable and maintenance-free Transmission energy is generated when switching (energy harvesting).
    • Maximum functional reliability through Bluetooth mesh technology.
    • Combinable with the Busch-Jaeger switch ranges carat®, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent®, future® linear and Impressivo.
    • Can be mounted freely in the room with the enclosed adhesive tape and fixing plate.
    Including fixing plate for mounting on smooth walls or on switch boxes.

Installation

  • Mounting Type:
    Surface Mounted

Technical

  • Number of Channels:
    4
  • Design Range:
    future linear
    63x63
  • Transmission Standard:
    Bluetooth
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7669
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    62 mm
  • Product Net Height:
    62 mm
  • Product Net Depth / Length:
    19 mm
  • Product Net Weight:
    55 g
  • Built-In Depth (t2):
    0 mm

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links