Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6735/10-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6735/10-84

General Information

  • Extended Product Type:
    6735/10-84
  • Product ID:
    2CKA006730A0164
  • EAN:
    4011395315040
  • Catalog Description:
    Electronic Controls for Dimmer Single rocker studio white - 63x63
  • Long Description:
    10 pieces of 1gang rocker for Friends of Hue and Bluetooth (Casambi) smart switch insert 6716 U-500, 6716 UBT and 6716/10 UBT. Combinable with the Busch-Jaeger switch ranges: carat®, carat® flat, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent®, Busch-axcent® pur and future® linear.

Installation

  • Type of Fastening:
    Engage (Snap)

Technical

  • Application:
    Dimmer
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
    future
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Single rocker
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    8.5 mm
  • Product Net Weight:
    12.5 g

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links