Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6804 U-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6804 U-101

General Information

  • Extended Product Type:
    6804 U-101
  • Product ID:
    2CKA006800A2218
  • EAN:
    4011395035825
  • Catalog Description:
    6804 U-101 Busch-Watchdog MOS-Fet Insert
  • Long Description:
    2-wire connection (neutral conductor not required) For Busch-Watchdog 180 flush-mounted Sensor Standard 6810-21x-101. For Busch-Watchdog 180 flush-mounted sensor Comfort II 6800-xxx-104 and 6800-xxx-104M. For Busch-Watchdog Presence tech 6813-xxx-101 und 6813/11-xxx. Combinable with Busch-Watchdog extension insert 6805 U. Operation also possible via conventional push buttons (2020 US, 2021/6 UK).

Categories

  • Products » Low Voltage Products and Systems » StandAlone Electronics » Presence Detector » Presence Detector Series » Actuators » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Basic 55 » Design Basic55 » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Allwetter 44 (IP 44) » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Alpha » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Balance SI » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Impuls » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design SI » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » Flush Mounted Inserts » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Push Button » Electronic Push Button - Flush Mounted » Electronic Switch Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Movement Detectors » Movement Detectors - Flush Mounted » Electronic Switch Inserts
Show All...

Ordering

  • EAN:
    4011395035825
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Weight:
    101 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Gross Weight:
    101 g
  • Package Level 1 EAN:
    4011395035825
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Gross Weight:
    1.65 kg
  • Package Level 3 Units:
    1620 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.158 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    204.842 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Busch-Watchdog MOS-Fet Insert
  • Product Name:
    Busch-Watchdog MOS-Fet Insert
  • Product Range:
    Flush-mounted installation boxes and inserts
  • Rated Voltage (Ur):
    230 V
  • Replaced Product ID (OLD):
    6800-0-2218
  • RoHS Date:
    20160628

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001035 - Movement sensor insert
  • ETIM 6:
    EC001035 - Movement sensor insert
  • ETIM 7:
    EC001035 - Movement sensor basic element
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds