Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6817/62-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6817/62-24-500

General Information

  • Extended Product Type:
    6817/62-24-500
  • Product ID:
    2CKA006800A2737
  • EAN:
    4011395217580
  • Catalog Description:
    6817/62-24-500 Busch-Presence detector Compact, e-contact 8 metres
  • Long Description:
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With electronic switch contact for LED operation. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 6.5 m, walking persons: up to Ø 8 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 48 sectors with 496 switching segments. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.

Categories

  • Products » Low Voltage Products and Systems » StandAlone Electronics » Presence Detector » Presence Detector Series » IR Controlled Devices (Master) » Presence Detector Compact, e Contact

Ordering

  • E-Number (Finland):
    2619382
  • E-Number (Sweden):
    1301054
  • EAN:
    4011395217580
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.094 m
  • Product Net Height:
    0.094 m
  • Product Net Depth / Length:
    0.059 m
  • Product Net Weight:
    0.147 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.141 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.165 m
  • Package Level 1 Gross Weight:
    293 g
  • Package Level 1 EAN:
    4011395217580

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Brand / Label:
    ABB
  • Color:
    studio white matt
  • Connection Type:
    Plug Clamp
  • Current Range:
    Maximum 350 A
  • Degree of Protection:
    IP40
  • Frequency (f):
    50...60 Hz
  • Illuminance:
    5...2000 lx
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush Mounted
  • Number of Outputs:
    1
  • Product Main Type:
    Busch-Presence detector Compact, e-contact
  • Product Name:
    Busch-Presence detector Compact, e-contact 8 metres
  • Product Range:
    Movement detector
  • Rated Voltage (Ur):
    230 V
  • RoHS Date:
    20150724
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000133 - Movement sensor complete
  • ETIM 6:
    EC000133 - Movement sensor complete
  • ETIM 7:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds