Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6815/11 UJ-214-510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6815/11 UJ-214-510

General Information

  • Extended Product Type:
    6815/11 UJ-214-510
  • Product ID:
    2CKA006800A2856
  • EAN:
    4011395273906
  • Catalog Description:
    6815/11 UJ-214-510 Busch-Comfort switch® complete set
  • Long Description:
    Ready-to-install movement detector push-button switch combination (set packaging).

Technical

  • Suitable For:
    2CKA006400A0091
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50...60 Hz
  • Power Loss:
    0.3 W
  • Number of Outputs:
    1
  • Product Range:
    Movement detector
  • Load Type:
    230 V~ LEDi, typical
  • Mounting Type:
    Flush Mounted
  • Color:
    alpine white
  • Battery Weight:
    0 g

Environmental

  • Ambient Air Temperature:
    Operation 0...35 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    8.5 cm
  • Product Net Height:
    8.5 cm
  • Product Net Depth / Length:
    5.2 cm
  • Product Net Weight:
    0.204 kg
  • Built-In Depth (t2):
    31 mm

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    204 g
  • Package Level 1 EAN:
    4011395273906

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    2620051
  • E-Number (Sweden):
    1301260
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000133 - Movement sensor complete
  • ETIM 8:
    EC000133 - Movement sensor complete
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds