Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6815/11 UJ-214-510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6815/11 UJ-214-510

General Information

  • Extended Product Type:
    6815/11 UJ-214-510
  • Product ID:
    2CKA006800A2856
  • EAN:
    4011395273906
  • Catalog Description:
    6815/11 UJ-214-510 Busch-Comfort switch® complete set
  • Long Description:
    Ready-to-install movement detector push-button switch combination (set packaging).

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » Movement Detectors
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Movement Detectors » Movement Detectors - Flush Mounted » Movement Detectors

Ordering

  • E-Number (Sweden):
    1301260
  • EAN:
    4011395273906
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.085 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.052 m
  • Product Net Weight:
    0.204 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    204 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Brand / Label:
    ABB
  • Color:
    alpine white
  • Mounting Type:
    Flush-mounted
  • Number of Outputs:
    1
  • Product Main Type:
    Busch-Comfort switch®
  • Product Name:
    Busch-Comfort switch® complete set
  • Product Range:
    Movement detector
  • RoHS Date:
    20180813

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000133 - Movement sensor complete
  • ETIM 7:
    EC000133 - Movement sensor complete
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds