You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6816 UJ-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6816 UJ-84-500

General Information

  • Extended Product Type:
    6816 UJ-84-500
  • Product ID:
    2CKA006800A2859
  • EAN:
    4011395273937
  • Catalog Description:
    6816 UJ-84-500 Cover Plates Movement sensor Passive infrared studio white - future linear
  • Long Description:
    Ready-to-install movement detector push-button switch combination (set packaging). Consisting of Busch-Comfort switch control element 6815-to-101. Consisting of Universal relay insert 6440/01 U. Consisting of 1gang future® linear cover frames.

Technical

  • Suitable For:
    2CKA006400A0091
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Input Voltage Type:
    AC
  • Frequency (f):
    60 Hz
  • Rated Frequency (f):
    50...60 Hz
  • Maximum Switching Power:
    2300 W
  • Power Loss:
    0.3 W
  • Number of Outputs:
    1
  • Number of Switching Zones:
    28
  • Design Range:
    future linear
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Connection Type:
    Screw
  • Load Type:
    230 V~ LEDi
  • Mounting Type:
    Flush Mounted
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Illuminance:
    5 ... 500 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Weight:
    0 g

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +35 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    75 mm
  • Product Net Depth / Length:
    96 mm
  • Product Net Weight:
    0.204 kg
  • Built-In Depth (t2):
    31 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    90 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Gross Weight:
    0.204 kg
  • Package Level 1 EAN:
    4011395273937

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Replacement Product ID (NEW):
    2CKA006800A2914
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000133 - Movement sensor complete
  • ETIM 8:
    EC000133 - Movement sensor complete
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links