Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6813-24-102-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6813-24-102-500

General Information

  • Extended Product Type:
    6813-24-102-500
  • Product ID:
    2CKA006800A2861
  • EAN:
    4011395273951
  • Catalog Description:
    6813-24-102-500 Busch-Presence detector Universal, sensor 12 meters
  • Long Description:
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Mounting height: 35 mm For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/duration-off function (8 hrs), IR service remote control necessary. With teach-in function of the brightness switching threshold, IR service remote control required. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Remote control possible via IR service remote control 6843. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. For Universal relay insert 6440/01 U. For Universal e-contact insert 6440/04 U. For Universal slave insert 6440/05 U.

Categories

  • Products » Low Voltage Products and Systems » StandAlone Electronics » Presence Detector » Presence Detector Series

Ordering

  • E-Number (Finland):
    2620061
  • EAN:
    4011395273951
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.094 m
  • Product Net Height:
    0.094 m
  • Product Net Depth / Length:
    0.043 m
  • Product Net Weight:
    0.084 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Gross Weight:
    182 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    ABB
  • Color:
    studio white matt
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted
  • Product Main Type:
    Busch-Presence detector Universal, sensor
  • Product Name:
    Busch-Presence detector Universal, sensor 12 meters
  • Product Range:
    Movement detector
  • RoHS Date:
    20180813

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000138 - System movement sensor
  • ETIM 7:
    EC000138 - Sensor element for movement sensor
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds