Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6813/30-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6813/30-24-500

General Information

  • Extended Product Type:
    6813/30-24-500
  • Product ID:
    2CKA006800A2864
  • EAN:
    4011395274026
  • Catalog Description:
    6813/30-24-500 Busch-Presence detector Universal complete set
  • Long Description:
    Modular presence detector with universal lens (set packaging). Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Consisting of Busch-Presence detector Universal 6813-…-102-500. Consisting of Universal relay insert 6440/01 U.

Categories

  • Products » Low Voltage Products and Systems » StandAlone Electronics » Presence Detector » Presence Detector Series » Sets » Presence Detector Universal, Relay

Ordering

  • E-Number (Finland):
    2620060
  • EAN:
    4011395274026
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.094 m
  • Product Net Height:
    0.094 m
  • Product Net Depth / Length:
    0.074 m
  • Product Net Weight:
    0.162 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Depth / Length:
    0.179 m
  • Package Level 1 Gross Weight:
    314 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Brand / Label:
    ABB
  • Color:
    studio white matt
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted
  • Number of Outputs:
    1
  • Product Main Type:
    Busch-Presence detector Universal
  • Product Name:
    Busch-Presence detector Universal complete set
  • RoHS Date:
    20180813

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000133 - Movement sensor complete
  • ETIM 7:
    EC000133 - Movement sensor complete
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds