Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SAP/A2.11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SAP/A2.11

General Information

  • Extended Product Type:
    SAP/A2.11
  • Product ID:
    2CKA006800A2867
  • EAN:
    4011395276983
  • Catalog Description:
    SAP/A2.11 ABB-free@home® Alarm Stick
  • Long Description:
    Suitable for the free@home system integration of the Busch-Smoke alarm detector, Busch-Heat detectors and Busch-CO Alarm via the associated radio modules System prerequisite: ABB-free@home® System Access Point from SAP/S.13. Including USB extension cables for practical fixing outside the junction box Integration of alarm devices as free@home participants. Linking of the integrated detector with scenes and groups. Generation of Pusch notification in case of an alarm for mobile terminal devices. Radio frequency: 868 MHz

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » System Infrastructure and Interfacing » System Access Points

Ordering

  • EAN:
    4011395276983
  • Customs Tariff Number:
    85319000
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.129 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.055 m
  • Package Level 1 Width:
    0.12 m
  • Package Level 1 Gross Weight:
    129 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.31 m
  • Package Level 2 Height:
    0.14 m
  • Package Level 2 Width:
    0.25 m
  • Package Level 2 Gross Weight:
    1.286 kg
  • Package Level 3 Units:
    450 piece
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Gross Weight:
    77.87 kg

Technical

  • Mounting Type:
    Miscellaneous

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC002648 - Accessories for fire detector
  • ETIM 6:
    EC002648 - Accessories for fire detector
  • ETIM 7:
    EC000674 - Interface for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds