Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6815/11 UJ-84-510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6815/11 UJ-84-510

General Information

  • Extended Product Type:
    6815/11 UJ-84-510
  • Product ID:
    2CKA006800A2876
  • EAN:
    4011395285381
  • Catalog Description:
    6815/11 UJ-84-510 Busch-Comfort switch® complete set
  • Long Description:
    Ready-to-install movement detector push-button switch combination (set packaging).

Ordering

  • EAN:
    4011395285381
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2620053
  • E-Number (Sweden):
    1301258

Dimensions

  • Product Net Depth / Length:
    0.052 m
  • Product Net Height:
    0.085 m
  • Product Net Width:
    0.085 m
  • Product Net Weight:
    0.243 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Gross Weight:
    243 g

Technical

  • Ambient Air Temperature:
    Operation 0...35 °C
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC000133 - Movement sensor complete
  • ETIM 7:
    EC000133 - Movement sensor complete
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds